Downloading...

RASMID Series - Zener Diode - FDZ5.6

FDZ5.6 is 01005(0402)-size Zener Diode ideal for high density applications such as smartphones and other portable devices.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
FDZT40RB5.6 Active SMD0402 40000 40000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-992(DSN0402-2)
Package Size[mm] 0.4x0.2(t=0.12)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 100
Zener Voltage VZ (Min.)[V] 5.31
Zener Voltage VZ (Max.)[V] 5.92
IZ @ VZ [mA] 5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • High reliability
    • Wafer level CSP
    • High Protection Level ±8kV(IEC61000-4-2 Contact)
    • Dimension tolerance±10um
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes