Anti-surge Chip Resistors - ESR25JZPD

ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge with 5kV ESD guarantee. This product is suitable for high-reliability sets and circuits.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
ESR25JZPD Active 4000 4000 Taping Yes
Automotive grade Yes
Size[mm](inch) 3225(1210)
Rated Power[W] 0.66
Resistance Tolerance D (±0.5%)
Resistance range[Ω] 10 to 1M
Resistance(Min.)[Ω] 10.0
Resistance(Max.)[Ω] 1000000.0
Temperature Coefficient[ppm/°C] ±100
Operating Temperature[°C] -55 to 155
Type Anti-surge
  • ・5kV guarantee for anti-surge tolerance.
    ・High accuracy resistance series is also in lineup (+/- 0.5% : D-class)
    ・Higher rated power than that of standard type chip resistors.
Other New/Updated Products Relating to Resistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
ESR01MZPF Anti-surge Chip Resistors   Buy
ESR01MZPJ Anti-surge Chip Resistors   Buy
ESR03EZPD Anti-surge Chip Resistors   Buy
ESR03EZPF Anti-surge Chip Resistors   Buy
ESR03EZPJ Anti-surge Chip Resistors   Buy
ESR10EZPD Anti-surge Chip Resistors   inquiry
New Products:
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors