Downloading...
 
product-image
 

Anti-surge Chip Resistors - ESR10EZPJ

ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge with 3kV ESD guarantee. This product is suitable for high-reliability sets and circuits.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
ESR10EZPJ Active 5000 5000 Taping Yes
 
Specifications:
Automotive grade Yes
Size[mm](inch) 2012(0805)
Rated Power[W] 0.4
Resistance Tolerance J (±5%)
Resistance range[Ω] 1 to 10M
Resistance(Min.)[Ω] 1.0
Resistance(Max.)[Ω] 1.0E7
Temperature Coefficient[ppm/°C] ±200
Operating Temperature[°C] -55 to 155
Type Anti-surge
Features:
  • ・3kV guarantee for anti-surge tolerance.
    ・High accuracy resistance series is also in lineup (+/- 0.5% : D-class)
    ・Higher rated power than that of standard type chip resistors.
 
 
Technical Data
Operation Notes

For Resistors

Condition Of Soldering

For Resistors

Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors