Anti-surge Chip Resistors - ESR03EZPJ

ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge with 3kV ESD guarantee. This product is suitable for high-reliability sets and circuits.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
ESR03EZPJ Active 5000 5000 Taping inquiry Yes
Automotive grade Yes
Size[mm](inch) 1608(0603)
Rated Power[W] 0.25
Resistance Tolerance J (±5%)
Resistance range[Ω] 1 to 10M
Resistance(Min.)[Ω] 1.0
Resistance(Max.)[Ω] 1.0E7
Temperature Coefficient[ppm/°C] ±200
Operating Temperature[°C] -55 to 155
Type Anti-surge
  • ・3kV guarantee for anti-surge tolerance.
    ・High accuracy resistance series is also in lineup (+/- 0.5% : D-class)
    ・Higher rated power than that of standard type chip resistors.
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors