Downloading...
 
product-image
 

Anti-surge Chip Resistors - ESR01MZPJ

ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge with 2kV ESD guarantee. This product is suitable for high-reliability sets and circuits.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
ESR01MZPJ Active 10000 10000 Taping Yes
 
Specifications:
Automotive grade Yes
Size[mm](inch) 1005(0402)
Rated Power[W] 0.2
Resistance Tolerance J (±5%)
Resistance range[Ω] 1 to 10M
Resistance(Min.)[Ω] 1.0
Resistance(Max.)[Ω] 1.0E7
Temperature Coefficient[ppm/°C] +500/-250(1~9.1Ω), ±200(10~10MΩ)
Operating Temperature[°C] -55 to 155
Type Anti-surge
Features:
  • ・The industry's first anti-surge chip resistors in the 1005(0402) size.
    (ROHM August 2010 survey)
    ・Higher rated power than standard chip resistors.
    ・2kV ESD resistance. (EIAJ4710-1 HBM)
 
 
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors