Downloading...
 
product-image
 

2.5V Drive Nch+SBD MOSFET - ES6U41

ROHM MOSFETs are made as low RDS(on) resistance devices utilizing the micro-processing technologies and available in wide lineup including hybrid types (MOSFET + Schottky Barrier Diode) to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
ES6U41T2R Active WEMT6 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-563T
JEITA Package SC-120
Package Size[mm] 1.6x1.6(t=0.6)
Number of terminal 6
Polarity Nch+Schottky
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 1.5
RDS(on)[Ω] VGS=2.5V (Typ.) 0.24
RDS(on)[Ω] VGS=4V (Typ.) 0.18
RDS(on)[Ω] VGS=4.5V (Typ.) 0.17
RDS(on)[Ω] VGS=Drive (Typ.) 0.24
Total gate charge Qg[nC] 1.6
Power Dissipation (PD)[W] 0.7
Drive Voltage[V] 2.5
Reverse voltage VR (Diode) [V] 20.0
Forward Current IF (Diode) [A] 0.5
Forward Current Surge Peak IFSM (Diode) [A] 2.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Multiple Schottky Barrier Diodes Middle Power MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Recent Clicks:
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors