Downloading...
 
product-image
 

Zener arrays for terminal protection devices (corresponds to AEC-Q101) - EMZ6.8EFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
EMZ6.8EFHT2R Active EMD5 8000 8000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 5
Power Dissipation (PD)[mW] 150
Zener Voltage VZ (Typ.)[V] 6.8
Zener Voltage VZ (Min.)[V] 6.47
Zener Voltage VZ (Max.)[V] 7.14
IZ[mA] 5
Remarks net.sourceforge.jtds.jdbc.ClobImpl@12e0cf31
Package Size[mm] 1.6x1.6(t=0.5)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-553
Package(JEITA) SC-107BB
Features:
  • ・Ultra-small mold type.
    ・High reliability.
 
 
Pin Configuration:
Pin Configration