Downloading...
 
product-image
 

PNP+NPN General Purpose Amplification Transistor (Corresponds to AEC-Q101) - EMZ1FHA

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
EMZ1FHAT2L Active EMT6 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-563
JEITA Package SC-107C
Package Size[mm] 1.6x1.6(t=0.5)
Number of terminal 6
Polarity NPN+PNP
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.15
Collector-Emitter voltage VCEO2[V] -50.0
Collector current(continuous) IC2[A] -0.15
hFE 120 to
Mounting Style Surface mount
Equivalent (Single Part) 2SA1037AK / 2SC2412K
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex bipolar transistor
    · For pre-amplifier
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors