Downloading...
 
product-image
 

Switching Diode (corresponds to AEC-Q101) - EMN11FH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
EMN11FHT2R Active EMD6 8000 8000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 6
VRM[V] 80
Reverse Voltage VR[V] 80
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.3
Isurge[mA] 4000
Forward Voltage VF[V] 1.2
IF @ Forward Voltage [mA] 100.0
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 70
trr[ns] 4
IF @ trr [mA] 5
VR @ trr [V] 6.0
Package Size[mm] 1.6x1.6(t=0.5)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-563
Package(JEITA) SC-107C
Features:
  • ・Ultra-small mold package.
    ・High reliability.
 
 
Pin Configuration:
Pin Configration