Downloading...
 
product-image
 

NPN+NPN Digital transistor(with built-in resistors) - EMH3

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
EMH3T2R Active EMT6 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-563
JEITA Package SC-107C
Package Size[mm] 1.6x1.6(t=0.5)
Number of terminal 6
Polarity NPN+NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1 [kΩ] 4.7
Input resistance R1 2 [kΩ] 4.7
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.1
Collector-Emitter voltage VCEO2[V] 50.0
Collector current(continuous) IC2[A] 0.1
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Equivalent (Single Part) DTC143T / DTC143T
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex digital transistor
    · Input resistor type
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
EMH51 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
EMH52 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
EMH53 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
EMH59 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
EMH60 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
EMH61 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors