PNP+NPN Digital transistor (with built-in resistors) - EMD59

DTA014Y and DTC014Y chip in a EMT6 package.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
EMD59T2R Active EMT6 8000 8000 Taping inquiry Yes
Grade Standard
Package Code SOT-563
JEITA Package SC-107C
Package Size[mm] 1.6x1.6(t=0.5)
Number of terminal 6
Polarity NPN+PNP
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1 [kΩ] 10.0
Emitter base Resistance R2 1 [kΩ] 47.0
Supply voltage VCC 2[V] -50.0
Collector current IC 2[A] -0.1
Input resistance R1 2 [kΩ] 10.0
Emitter base Resistance R2 2 [kΩ] 47.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Output Current [A] 0.07
Equivalent (Single Part) DTA014Y / DTC014Y
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • 1) Transistor elements are independent, eliminating interface.
    2) Mounting cost and area can be cut in half.
    3) Lead Free/RoHS Compliant.
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors