Downloading...
 
product-image
 

PNP+PNP Digital transistor (Corresponds to AEC-Q101) - EMB2FHA

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
EMB2FHAT2R Active EMT6 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-563
JEITA Package SC-107C
Package Size[mm] 1.6x1.6(t=0.5)
Number of terminal 6
Polarity PNP+PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1[kΩ] 47.0
Emitter base Resistance R2 1[kΩ] 47.0
Supply voltage VCC 2[V] -50.0
Collector current IC 2[A] -0.1
Input resistance R1 2[kΩ] 47.0
Emitter base Resistance R2 2[kΩ] 47.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Equivalent (Single Part) DTA144E / DTA144E
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex digital transistor
    · Built-In Biasing Resistors
    · Potential divider type
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors