EMA3
PNP+PNP, SOT-553, Dual Digital Transistor (Bias Resistor Built-in Transistor)

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | EMA3T2R
Status | Active
Package | EMT5
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-553

JEITA Package

SC-107BB

Number of terminal

5

Polarity

PNP+PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1 [kΩ]

4.7

Input resistance R1 2 [kΩ]

4.7

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.1

Collector-Emitter voltage VCEO2[V]

-50

Collector current(continuous) IC2[A]

-0.1

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Equivalent (Single Part)

DTA143T / DTA143T

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Find Similar

Features:

· Ultra-compact complex digital transistor
· Input resistor type
· Small Surface Mount Package
· Pb Free/RoHS Compliant