Downloading...
Zener Diode (AEC-Q101 Qualified) - EDZVFH6.2BROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOD-523 |
Package(JEITA) | SC-79 |
Package Size[mm] | 1.6x0.8(t=0.6) |
Mounting Style | Surface mount |
Number of terminal | 2 |
Power Dissipation (PD)[mW] | 150 |
Zener Voltage VZ (Typ.)[V] | 6.2 |
Zener Voltage VZ (Min.)[V] | 6.06 |
Zener Voltage VZ (Max.)[V] | 6.33 |
IZ @ VZ [mA] | 5 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- ・Ultra-small 2-pin mini mold high-density surface mount type.(EMD2)
・High reliability.
・Mounting possible by automated chip mount.
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
New Products: