Downloading...
 
product-image
 

Zener Diode (corresponds to AEC-Q101) - EDZVFH13B

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
EDZVFHT2R13B Active EMD2 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-523
Package(JEITA) SC-79
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 150
Zener Voltage VZ (Typ.)[V] 13.0
Zener Voltage VZ (Min.)[V] 12.91
Zener Voltage VZ (Max.)[V] 13.49
IZ[mA] 5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Ultra-small 2-pin mini mold high-density surface mount type.(EMD2)
    ・High reliability.
    ・Mounting possible by automated chip mount.
 
 
Pin Configuration:
Pin Configration
 
 
New Products: