DTDG23YPFRA
60V/1A Digital Transistor (with built-in resistor and zener diode)

DTDG23YPFRA is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | DTDG23YPFRAT100
Status | Active
Package | MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Active

Package Code

SOT-89

JEITA Package

SC-62

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

60

Collector current Io (Ic) [A]

1

Input resistance R1 1[kΩ]

2.2

Emitter base Resistance R2 1[kΩ]

10

Collector-Emitter voltage VCEO1[V]

60

Power Dissipation (PD)[W]

0.5

Mounting Style

Surface mount

GI hFE

300 to

Output Current [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4 (t=1.5)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High DC current gain. (Min.300 at Vo/Io=2V/500mA)
  • Low Vo(ON). (Typ.400mV at Io/II=500mA/5mA)
  • Built-in zener diode gives strong protection against reverse surge by L-load. (an inductive load)

Similar Products

 

Different Grade

DTDG23YP   Grade| Standard StatusActive