Downloading...
NPN Digital transistor (with built-in resistors) - DTD543ZMThese are the standard products of "digital transistors" which ROHM invented and marketed first in the world.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOT-723 |
JEITA Package | SC-105AA |
Package Size[mm] | 1.2x1.2(t=0.5) |
Number of terminal | 3 |
Polarity | NPN |
Supply voltage VCC 1[V] | 12.0 |
Collector current IC 1[A] | 0.5 |
Input resistance R1 1 [kΩ] | 4.7 |
Emitter base Resistance R2 1 [kΩ] | 47.0 |
Power Dissipation (PD)[W] | 0.15 |
Mounting Style | Surface mount |
GI hFE | 140 to |
Output Current [A] | 0.5 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- · Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
DTC115EUB | NPN Digital transistor (with built-in resistors) | UMT3F | Buy Sample | |
DTC114EUBHZG | NPN Digital Transistor (AEC-Q101 Qualified) | UMT3F | Buy Sample | |
DTC013ZEB | NPN Digital transistor (with built-in resistors) | EMT3F | Buy Sample | |
DTC013ZM | NPN Digital transistor (with built-in resistors) | VMT3 | Buy Sample | |
DTC013ZUB | NPN Digital transistor (with built-in resistors) | UMT3F | Buy Sample | |
DTC024XEB | NPN Digital transistor (with built-in resistors) | EMT3F | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors