Downloading...
 
product-image
 

NPN Digital transistor (with built-in resistors) - DTD114GK

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTD114GKT146 Active SMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-346
JEITA Package SC-59
Package Size[mm] 2.9x2.8(t=1.1)
Number of terminal 3
Polarity NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.5
Emitter base Resistance R2 1 [kΩ] 10.0
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.5
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
GI hFE 56 to
Output Current [A] 0.5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Standard digital transistor
    · Built-In Biasing Resistors
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTC115EUB NPN Digital transistor (with built-in resistors) UMT3F   Buy Sample
DTC114EUBHZG NPN Digital Transistor (AEC-Q101 Qualified) UMT3F   Buy Sample
DTC013ZEB NPN Digital transistor (with built-in resistors) EMT3F   Buy Sample
DTC013ZM NPN Digital transistor (with built-in resistors) VMT3   Buy Sample
DTC013ZUB NPN Digital transistor (with built-in resistors) UMT3F   Buy Sample
DTC024XEB NPN Digital transistor (with built-in resistors) EMT3F   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors