Downloading...
 
product-image
 

500mA/50V Digital transistor (with built-in resistor) - DTD114GCHZG

DTD114GCHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTD114GCHZGT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Number of terminal 3
Polarity NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.5
Emitter base Resistance R2 1[kΩ] 10.0
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.5
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Built-In Biasing Resistors, R = 10kΩ
    • Complementary PNP Types: DTB114GC HZG
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTD113EKFRA 500mA / 50V Digital transistor (with built-in resistors) SMT3   inquiry
DTD143EKFRA 500mA / 50V Digital transistor (with built-in resistors) SMT3   inquiry
DTB113EKFRA -500mA/-50V Digital transistor (with built-in resistors) SMT3HP   Buy Sample
DTB113ZKFRA -500mA/-50V Digital transistor (with built-in resistors) SMT3HP   Buy Sample
DTB114EKFRA -500mA /-50V Digital transistor (built-in resistors) SMT3HP   Buy Sample
DTB123EKFRA -500mA/-50V Digital transistor (with built-in resistors) SMT3HP   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors