DTC143ZCAHZG
NPN, SOT-23, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive
DTC143ZCAHZG
DTC143ZCAHZG
NPN, SOT-23, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive
DTC143ZCAHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-23
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1[kΩ]
4.7
Emitter base Resistance R2 1[kΩ]
47
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.1
Power Dissipation (PD)[W]
0.2
Mounting Style
Surface mount
Output Current [A]
0.1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Built-In Biasing Resistors
- Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
- The bias resistors consist of thin-film resistors with complete isolation to allow negative biasing of the input. They also have the advantage of completely eliminating parasitic effects.
- Only the on/off conditions need to be set for operation, making the circuit design easy.
- Complementary PNP Types: DTA143ZCA HZG