Downloading...
 
product-image
 

NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) - DTC143XEBHZG

DTC143XEBHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTC143XEBHZGTL Active EMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-416FL
JEITA Package SC-89
Package Size[mm] 1.6x1.6(t=0.7)
Number of terminal 3
Polarity NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1[kΩ] 4.7
Emitter base Resistance R2 1[kΩ] 10.0
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.1
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Output Current [A] 0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Built-In Biasing Resistors, R1 = 4.7kΩ, R2 = 10kΩ
    • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
    • Only the on/off conditions need to be set for operation, making the circuit design easy.
    • Complementary PNP Types: DTA143XEB HZG
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTC113ZEFRA NPN 100mA 50V Digital Transistor EMT3   inquiry
DTC115EEBHZG NPN 100mA 50V Digital Transistor EMT3F   inquiry
DTC115EUBHZG NPN 100mA 50V Digital Transistor UMT3F   inquiry
DTC123EEBHZG NPN 100mA 50V Digital Transistor EMT3F   inquiry
DTC123EUBHZG NPN 100mA 50V Digital Transistor UMT3F   inquiry
DTC123YEBHZG NPN 100mA 50V Digital Transistor EMT3F   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors