Downloading...
 
product-image
 

NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) - DTC143TCA

DTC143TCA is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTC143TCAT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Number of terminal 3
Polarity NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1 [kΩ] 4.7
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.1
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Built-In Biasing Resistor
    • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
    • Only the on/off conditions need to be set for operation, making the circuit design easy.
    • Complementary PNP Types: DTA143TCA
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTC113ZEFRA NPN 100mA 50V Digital Transistor EMT3   inquiry
DTC115EEBHZG NPN 100mA 50V Digital Transistor EMT3F   inquiry
DTC115EUBHZG NPN 100mA 50V Digital Transistor UMT3F   inquiry
DTC123EEBHZG NPN 100mA 50V Digital Transistor EMT3F   inquiry
DTC123EUBHZG NPN 100mA 50V Digital Transistor UMT3F   inquiry
DTC123YEBHZG NPN 100mA 50V Digital Transistor EMT3F   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors