Downloading...
 
product-image
 

NPN Digital transistor (AEC-Q101 Qualified) - DTC124EUAFRA

Automotive Digital Transistors

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTC124EUAFRAT106 Active UMT3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-323
JEITA Package SC-70
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 3
Polarity NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1[kΩ] 22.0
Emitter base Resistance R2 1[kΩ] 22.0
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
GI hFE 56 to
Output Current [A] 0.03
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Standard digital transistor
    · Built-In Biasing Resistors
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTC124EU3HZG Automotive NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3   inquiry
DTC124EU3 NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3   inquiry
DTC124EEBHZG NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   Buy Sample
DTC124EUBHZG NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3F   Buy Sample
DTC124ECAHZG NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) SOT-23   Buy Sample
DTC124ECA NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) SOT-23   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors