Not Recommended for New Designs
DTC124EUA
NPN Digital transistor (with built-in resistors)
Not Recommended for New Designs
DTC124EUA
NPN Digital transistor (with built-in resistors)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For DTC124EUA
Part Number |
|
|
---|---|---|
Ordering Part Number | DTC124EUAT106 | DTC124EU3T106 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMT3 | UMT3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-323 | SOT-323 |
Package Size [mm] | 2x2.1 (t=1) | 2x2.1 (t=1) |
Number of terminal | 3 | 3 |
Polarity | NPN | NPN |
Supply voltage VCC 1 [V] | 50.0 | 50.0 |
Collector current Io (Ic) [A] | 0.1 | 0.1 |
Input resistance R1 1 [kO] | 22.0 | 22.0 |
Emitter base Resistance R2 1 [kO] | 22.0 | 22.0 |
Collector-Emitter voltage VCEO1 [V] | - | 50.0 |
Power Dissipation (PD) [W] | 0.2 | 0.2 |
GI hFE | 56 to | 56 to |
Output Current [A] | 0.03 | 0.03 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-70 | SC-70 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters