Not Recommended for New Designs
DTC115EUBHZG
NPN 100mA 50V Digital Transistor
DTC115EUBHZG
Not Recommended for New Designs
DTC115EUBHZG
NPN 100mA 50V Digital Transistor
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | DTC115EUBHZGTL
Status |
Not Recommended for New Designs
Package |
UMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply Status
Not Recommended for New Designs
Package Code
SOT-323FL
JEITA Package
SC-85
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1[kΩ]
100
Emitter base Resistance R2 1[kΩ]
100
Power Dissipation (PD)[W]
0.2
Mounting Style
Surface mount
GI hFE
82 to
Output Current [A]
0.02
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- 1) Built-In Biasing Resistors, R1 = R2 = 100kΩ
- 2) Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
- 3) Only the on/off conditions need to be set for operation, making the circuit design easy.
- 4) Complementary PNP Types: DTA115EUB HZG