Not Recommended for New Designs
DTC115EEBHZG
NPN 100mA 50V Digital Transistor
Not Recommended for New Designs
DTC115EEBHZG
NPN 100mA 50V Digital Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For DTC115EEBHZG
Part Number |
|
|
---|---|---|
Ordering Part Number | DTC115EEBHZGTL | DTC115EE3HZGTL |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | EMT3F | EMT3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-416FL | SOT-416 |
Package Size [mm] | 1.6x1.6 (t=0.85) | 1.6x1.6 (t=0.8) |
Number of terminal | 3 | 3 |
Polarity | NPN | NPN |
Supply voltage VCC 1 [V] | 50.0 | 50.0 |
Collector current Io (Ic) [A] | 0.1 | 0.1 |
Input resistance R1 1 [kO] | 100.0 | 100.0 |
Emitter base Resistance R2 1 [kO] | 100.0 | 100.0 |
Power Dissipation (PD) [W] | 0.15 | 0.15 |
GI hFE | 82 to | 82 to |
Output Current [A] | 0.02 | 0.02 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-89 | SC-75A |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters