Downloading...
 
product-image
 

NPN Digital transistor (with built-in resistors) - DTC024XM

NPN 100mA 50V Digital Transistors(Bias Resistor Built-in Transistors)

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTC024XMT2L Active VMT3 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-723
JEITA Package SC-105AA
Package Size[mm] 1.2x1.2(t=0.5)
Number of terminal 3
Polarity NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1 [kΩ] 22.0
Emitter base Resistance R2 1 [kΩ] 47.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Output Current [A] 0.05
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • 1) Built-In bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
    2) The bias resistors consist of thin-film resistors with complete isolation to allow negative biasing off the input. They also have the advabtages if completely eliminating parasitic effects.
    3) Only the on/off conditions need to be set for operation, making the circuit design easy.
    4) Complementary PNP Type: DTA024X series.
    6) Lead Free/RoHS Compliant.
 
 
Recent Clicks:
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors