Downloading...
 
product-image
 

NPN Digital transistor (with built-in resistors) - DTC024XEB

NPN 100mA 50V Digital Transistors(Bias Resistor Built-in Transistors)

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTC024XEBTL Active EMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-416FL
JEITA Package SC-89
Package Size[mm] 1.6x1.6(t=0.7)
Number of terminal 3
Polarity NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1 [kΩ] 22.0
Emitter base Resistance R2 1 [kΩ] 47.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Output Current [A] 0.05
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • 1) Built-In bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
    2) The bias resistors consist of thin-film resistors with complete isolation to allow negative biasing off the input. They also have the advabtages if completely eliminating parasitic effects.
    3) Only the on/off conditions need to be set for operation, making the circuit design easy.
    4) Complementary PNP Type: DTA024X series.
    6) Lead Free/RoHS Compliant.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTC115EUB NPN Digital transistor (with built-in resistors) UMT3F   Buy Sample
DTC114EUBHZG NPN Digital Transistor (AEC-Q101 Qualified) UMT3F   Buy Sample
DTC013ZEB NPN Digital transistor (with built-in resistors) EMT3F   Buy Sample
DTC013ZM NPN Digital transistor (with built-in resistors) VMT3   Buy Sample
DTC013ZUB NPN Digital transistor (with built-in resistors) UMT3F   Buy Sample
DTC024XM NPN Digital transistor (with built-in resistors) VMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors