Downloading...
 
product-image
 

PNP Digital transistor (with built-in resistors) - DTB523YM

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTB523YMT2L Active VMT3 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-723
JEITA Package SC-105AA
Package Size[mm] 1.2x1.2(t=0.5)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -12.0
Collector current IC 1[A] -0.5
Input resistance R1 1 [kΩ] 2.2
Emitter base Resistance R2 1 [kΩ] 10.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
GI hFE 140 to
Output Current [A] 0.5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Standard digital transistor
    · Built-In Biasing Resistors
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors