Downloading...
-500mA/-50V Digital transistor (with built-in resistor) - DTB143ECDTB143EC is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOT-23 |
Package Size[mm] | 2.9x2.4(t=0.95) |
Number of terminal | 3 |
Polarity | PNP |
Supply voltage VCC 1[V] | -50.0 |
Collector current IC 1[A] | -0.5 |
Input resistance R1 1 [kΩ] | 4.7 |
Emitter base Resistance R2 1 [kΩ] | 4.7 |
Collector-Emitter voltage VCEO1[V] | -50.0 |
Collector current(continuous) IC1[A] | -0.5 |
Power Dissipation (PD)[W] | 0.2 |
Mounting Style | Surface mount |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- Built-In Biasing Resistors, R1= R2= 4.7kΩ
- Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
- Only the on/off conditions need to be set for operation, making the circuit design easy.
- Complementary NPN Type: DTD143EC
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
DTD113EKFRA | 500mA / 50V Digital transistor (with built-in resistors) | SMT3 | inquiry | |
DTD143EKFRA | 500mA / 50V Digital transistor (with built-in resistors) | SMT3 | inquiry | |
DTB113EKFRA | -500mA/-50V Digital transistor (with built-in resistors) | SMT3HP | Buy Sample | |
DTB113ZKFRA | -500mA/-50V Digital transistor (with built-in resistors) | SMT3HP | Buy Sample | |
DTB114EKFRA | -500mA /-50V Digital transistor (built-in resistors) | SMT3HP | Buy Sample | |
DTB123EKFRA | -500mA/-50V Digital transistor (with built-in resistors) | SMT3HP | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors