DTB123YCHZG
PNP, SOT-23, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive

DTB123YCHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Product Detail

 
Part Number | DTB123YCHZGT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Active

Package Code

SOT-23

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.5

Input resistance R1 1[kΩ]

2.2

Emitter base Resistance R2 1[kΩ]

10

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.5

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors. (see equivalent circuit)
  • The bias resistors consist of thin-film resistors with complete isolation to allow positive
  • biasing of the input. They also have the advantage of almost completely eliminating parasitic effects.
  • Only the on/off conditions need to be set for operation, making the device design easy.
  • Complementary NPN Types: DTD123YC HZG

Similar Products

 

Different Grade

DTB123YC   Grade| Standard StatusActive