Downloading...
Not Recommended For New Design
PNP Digital transistor (AEC-Q101 Qualified) - DTA143XKAFRA |
Recommended Products
Part number | Datasheet | Package | Pin Compatible |
---|---|---|---|
DTA143XUAFRA | UMT3 | - |
Support Link:
Specifications:
Part number | DTA143XKAFRAT146 |
Status | NRND |
Package | SMT3 |
Unit Quantity | 3000 |
Minimum Package Quantity | 3000 |
Packing Type | Taping |
Constitution Materials List | inquiry |
RoHS | Yes |
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOT-346 |
JEITA Package | SC-59 |
Package Size[mm] | 2.9x2.8(t=1.1) |
Number of terminal | 3 |
Polarity | PNP |
Supply voltage VCC 1[V] | -50.0 |
Collector current IC 1[A] | -0.1 |
Input resistance R1 1[kΩ] | 4.7 |
Emitter base Resistance R2 1[kΩ] | 10.0 |
Power Dissipation (PD)[W] | 0.2 |
Mounting Style | Surface mount |
GI hFE | 30 to |
Output Current [A] | 0.1 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Pin Configuration:
![]() |
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors