Downloading...
 
product-image
 

PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) - DTA143XCAHZG

DTA143XCAHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTA143XCAHZGT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1[kΩ] 4.7
Emitter base Resistance R2 1[kΩ] 10.0
Collector-Emitter voltage VCEO1[V] -50.0
Collector current(continuous) IC1[A] -0.1
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
Output Current [A] -0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Built-In Biasing Resistors, R1 = 4.7kΩ, R2 = 10kΩ
    • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
    • Only the on/off conditions need to be set for operation, making the circuit design easy.
    • Complementary NPN Types: DTC143XCA HZG
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTA143XU3 PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3   inquiry
DTA143XU3HZG Automotive PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3   inquiry
DTA143XEBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   Buy Sample
DTA143XUBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3F   Buy Sample
DTA143XCA PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) SOT-23   Buy Sample
DTA143XMFHA PNP Digital transistor (AEC-Q101 Qualified) VMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors