DTA143TCAHZG
PNP, SOT-23, R1 Alone Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive

DTA143TCAHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Product Detail

 
Part Number | DTA143TCAHZGT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Active

Package Code

SOT-23

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1[kΩ]

4.7

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.1

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Built-In Biasing Resistor
  • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
  • Only the on/off conditions need to be set for operation, making the circuit design easy.
  • Complementary NPN Types: DTC143TCA HZG

Similar Products

 

Different Grade

DTA143TCA   Grade| Standard StatusActive