Downloading...
 
product-image
 

PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) - DTA143EEB

DTA143EEB is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTA143EEBTL Active EMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-416FL
JEITA Package SC-89
Package Size[mm] 1.6x1.6(t=0.7)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1 [kΩ] 4.7
Emitter base Resistance R2 1 [kΩ] 4.7
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
GI hFE 30 to
Output Current [A] 0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Built-In Biasing Resistors, R1 = R2 = 4.7kΩ
    • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
    • Only the on/off conditions need to be set for operation, making the circuit design easy.
    • Complementary NPN Types: DTC143E series
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTA115EEFRA PNP Digital transistor (AEC-Q101 Qualified) EMT3   Sample
DTA115EMFHA PNP Digital transistor (AEC-Q101 Qualified) VMT3   Sample
DTA114EUBHZG PNP Digital Transistor (AEC-Q101 Qualified) UMT3F   Buy Sample
DTA013ZEB PNP Digital transistor (with built-in resistors) EMT3F   Buy Sample
DTA013ZM PNP Digital transistor (with built-in resistors) VMT3   Buy Sample
DTA013ZUB PNP Digital transistor (with built-in resistors) UMT3F   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors