Downloading...
 
product-image
 

PNP -100mA -50V Digital Transistors (Bias Resistor Built-in Transistors) - DTA143ECA

DTA143ECA is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTA143ECAT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1 [kΩ] 4.7
Emitter base Resistance R2 1 [kΩ] 4.7
Collector-Emitter voltage VCEO1[V] -50.0
Collector current(continuous) IC1[A] -0.1
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
Output Current [A] -0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Built-In Biasing Resistors, R1= R2= 4.7kΩ
    • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
    • Only the on/off conditions need to be set for operation, making the circuit design easy.
    • Complementary NPN Types: DTC143ECA
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTA113ZCA PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) SOT-23   inquiry
DTA123YEBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   inquiry
DTA114EEBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   Buy Sample
DTA114YEBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   Buy Sample
DTA114YUBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3F   Buy Sample
DTA123JEBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors