Downloading...
 
product-image
 

PNP Digital transistor (with built-in resistors) - DTA123EE

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTA123EETL Active EMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-416
JEITA Package SC-75A
Package Size[mm] 1.6x1.6(t=0.7)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1 [kΩ] 2.2
Emitter base Resistance R2 1 [kΩ] 2.2
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
GI hFE 20 to
Output Current [A] 0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Standard digital transistor
    · Built-In Biasing Resistors
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTA123EU3 PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3   inquiry
DTA123ECAHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) SOT-23   Buy Sample
DTA123ECA PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) SOT-23   Buy Sample
DTA123EMFHA PNP Digital transistor (AEC-Q101 Qualified) VMT3   Buy Sample
DTA123EEFRA PNP Digital transistor (AEC-Q101 Qualified) EMT3   Buy Sample
DTA123EUAFRA PNP Digital transistor (AEC-Q101 Qualified) UMT3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors