Downloading...
 
product-image
 

PNP Digital Transistor (AEC-Q101 Qualified) - DTA114EUBHZG

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTA114EUBHZGTL Active UMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-323FL
JEITA Package SC-85
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1[kΩ] 10.0
Emitter base Resistance R2 1[kΩ] 10.0
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
GI hFE 30 to
Output Current [A] 0.05
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Standard digital transistor
    · Built-In Biasing Resistors
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTA114EEBHZG PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   Buy Sample
DTA114ECAHZG PNP -100mA -50V Digital transistor (Bias Resistor Built-in transistor) (AEC-Q101 Qualified) SOT-23   Buy Sample
DTA114ECA PNP -100mA -50V Digital Transistors (Bias Resistor Built-in Transistors) SOT-23   Buy Sample
DTA114EMFHA PNP Digital transistor (AEC-Q101 Qualified) VMT3   Buy Sample
DTA114EEFRA PNP Digital transistor (AEC-Q101 Qualified) EMT3   Buy Sample
DTA114EUAFRA PNP Digital transistor (AEC-Q101 Qualified) UMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors