Downloading...
 
product-image
 

PNP Digital transistor (with built-in resistors) - DTA043XUB

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTA043XUBTL Active UMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-323FL
JEITA Package SC-85
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1 [kΩ] 4.7
Emitter base Resistance R2 1 [kΩ] 10.0
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
GI hFE 35 to
Output Current [A] 0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・ Built-In Biasing Resistors, R1 = 4.7kΩ,  R2 = 10kΩ
    ・ Built-in bias resistors enable the configuration of  an inverter circuit without connecting external  input resistors (see inner circuit) .
    ・ The bias resistors consist of thin-film resistors  with complete isolation to allow negative biasing  of the input. They also have the advantage of  completely eliminating parasitic effects.
    ・ Only the on/off conditions need to be set  for operation, making the circuit design easy.
    ・ Complementary PNP Types: DTA043X series
    ・ Lead Free/RoHS Compliant.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTA043XEB PNP Digital transistor (with built-in resistors) EMT3F   Buy Sample
DTA043XM PNP Digital transistor (with built-in resistors) VMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors