Switching Diode - DAP222WM

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
DAP222WMTL Active EMD3F 3000 3000 Taping inquiry Yes
Number of terminal 3
VRM[V] 80
Reverse Voltage VR[V] 80
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.3
Isurge[mA] 4000
Forward Voltage VF[V] 1.2
IF @ Forward Voltage [mA] 100.0
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 70
trr[ns] 4
IF @ trr [mA] 5
VR @ trr [V] 6.0
Package Size[mm] 1.6x1.6(t=0.7)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-416FL
Package(JEITA) SC-89
  • ・Small mold package.(Flat lead type)
    ・High SW-speed.