Downloading...
 
product-image
 

Band Switching Diode (corresponds to AEC-Q101) - DAN235UFH

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DAN235UFHT106 Active UMD3 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
Reverse Voltage VR[V] 35
Tj[°C] 125
Ct[pF] 1.2
VR @ Ct [V] 6
f @ Ct [MHz] 1
rF[Ω] 0.9
IF @ rF [mA] 2
f @ rF [MHz] 100
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Package Code SOT-323
Package(JEITA) SC-70
Features:
  • ・Small mold type.
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes