Downloading...
 
product-image
 

Switching Diode (AEC-Q101 Qualified) - DAN222WMFH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DAN222WMFHTL Active EMD3F 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-416FL
Package(JEITA) SC-89
Package Size[mm] 1.6x1.6(t=0.7)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 80
Reverse Voltage VR[V] 80
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.3
Isurge[mA] 4000
Forward Voltage VF[V] 1.2
IF @ Forward Voltage [mA] 100.0
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 70
trr[ns] 4
IF @ trr [mA] 5
VR @ trr [V] 6.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small mold package.(Flat lead type)
    ・High SW-speed.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
DAN217WM Switching Diode EMD3F   Buy Sample
DAN222MFH Switching Diode (AEC-Q101 Qualified) VMD3   Buy Sample
DAN202UMFH Switching Diode (AEC-Q101 Qualified) UMD3F   Buy Sample
DAN202KFH Switching Diode (AEC-Q101 Qualified) SMD3   Buy Sample
DAN217UMFH Switching Diode (AEC-Q101 Qualified) UMD3F   Buy Sample
DAN217FH Switching Diode (AEC-Q101 Qualified) SMD3   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes