Downloading...
 
product-image
 

Switching Diode - DA228K

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DA228KT146 Active SMD3 3000 3000 Taping Yes
 
Specifications:
Number of terminal 3
VRM[V] 80
Reverse Voltage VR[V] 80
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.2
Isurge[mA] 300
Forward Voltage VF[V] 1.2
IF @ Forward Voltage [mA] 100.0
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 80
Package Size[mm] 2.9x2.8(t=1.1)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-346
Package(JEITA) SC-59
Features:
  • ・Small mold package.
    ・High reliability.
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes