Last Time Buy DA227YFH
Switching Diode (AEC-Q101 Qualified)

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For DA227YFH

Part Number
DA227YFH
DA227YFH
1SS400SMFH
1SS400SMFH
Ordering Part Number DA227YFHT2R 1SS400SMFHT2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package EMD4 EMD2
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-543 SOD-523
JEITA Package SC-107A SC-79
Package Size [mm] 1.6x1.6 (t=0.55) 0.8x1.6 (t=0.7)
Configuration Dual Line Single
Number of terminal 4 2
VRM[V] 80 90
Reverse Voltage VR[V] 80 80
Average Rectified Forward Current IO[A] 0.1 0.1
IFM[A] 0.3 0.225
Isurge[mA] 4000 500
Forward Voltage VF[V] 1.2 1.2
IF @ Forward Voltage [mA] 100.0 100.0
Reverse Current IR[µA] 0.1 0.1
VR @ Reverse Current [V] 70 80
trr[ns] 4 4
IF @ trr [mA] 5.0 10.0
VR @ trr [V] 6.0 6.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed