Not Recommended for New Designs DA227
Switching Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For DA227

Part Number
DA227
DA227
1SS355VM
1SS355VM
Ordering Part Number DA227TL 1SS355VMTE-17
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMD4 UMD2
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-343 SOD-323FL
JEITA Package SC-82 SC-90A
Package Size [mm] 2x2.1 (t=1) 1.25x2.5 (t=0.9)
Configuration Dual Line Single
Number of terminal 4 2
VRM[V] 80 90
Reverse Voltage VR[V] 80 80
Average Rectified Forward Current IO[A] 0.1 0.1
IFM[A] 0.3 0.225
Isurge[mA] 4000 500
Forward Voltage VF[V] 1.2 1.2
IF @ Forward Voltage [mA] 100.0 100.0
Reverse Current IR[µA] 0.1 0.1
VR @ Reverse Current [V] 70 80
trr[ns] 4 4
IF @ trr [mA] 5.0 10.0
VR @ trr [V] 6.0 6.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed