Downloading...
 
product-image
 

Switching Diode (corresponds to AEC-Q101) - DA221MFH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DA221MFHT2L Active VMD3 8000 8000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 20
Reverse Voltage VR[V] 20
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.2
Isurge[mA] 300
Forward Voltage VF[V] 1.0
IF @ Forward Voltage [mA] 10.0
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 15
Package Size[mm] 1.2x1.2(t=0.5)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-723
Package(JEITA) SC-105AA
Features:
  • ・Ultra-small mold package.
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes