Downloading...
 
product-image
 

Switching Diode (corresponds to AEC-Q101) - DA204KFH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DA204KFHT146 Active SMD3 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 20
Reverse Voltage VR[V] 20
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.2
Isurge[mA] 300
Forward Voltage VF[V] 1.0
IF @ Forward Voltage [mA] 10.0
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 15
Package Size[mm] 2.9x2.8(t=1.1)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-346
Package(JEITA) SC-59
Features:
  • ・Small mold package.(SMD3)
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes