Downloading...

High brightness Lens Type LED - CSL0901MT (Under Development)

CSL0901MT is Lens type Chip LED.

FAQ 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
CSL0901MT Under Development CSL0901 Yes
 
Specifications:
Package Type With Lens
LED Type Standard
Package size[mm] 1.6x0.8 (t=1.24)
Emitting color Yellowish-Green
Dominant wave-length λD(Single)(Typ.)[nm] 571.0
Luminous Intensity(Single)(Typ.)[mcd] 140.0
Forward Current(IF)[mA] 20
Forward Voltage VF (Typ.) [V] 2
Chip Structure AIGaInP on GaAs
Power Dissipation [mW] 50
Operating Temperature[°C] -40 to 100
Features:
  • ・Compact and lower height LEDs with lens.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to LED
PART NUMBER Product Name Package Datasheet Distribution Inventory
CSL0901VT High brightness Lens Type LED CSL0901   inquiry
CSL0901UT High brightness Lens Type LED CSL0901   inquiry
CSL0901DT High brightness Lens Type LED CSL0901   inquiry
CSL0901YT High brightness Lens Type LED CSL0901   inquiry
CSL0901WT High brightness Lens Type LED CSL0901   inquiry
CSL0901PT High brightness Lens Type LED CSL0901   inquiry
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
3D File

Mechanical tool for Chip LED : eDrawing Data

3D File

Mechanical tool for Chip LED : STEP Data

3D File

Mechanical tool for Chip LED : XT File