Downloading...
 
product-image
 

Zener Diode - CDZV4.3B

CDZV4.3B is the 100mW type compact (1006 size) diode for voltage regulation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
CDZVT2R4.3B Active VMN2 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOD-923
Package Size[mm] 1.0x0.6(t=0.37)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 100
Zener Voltage VZ (Min.)[V] 4.17
Zener Voltage VZ (Max.)[V] 4.43
IZ[mA] 5
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Small mold type.
    ・High reliability.
 
 
New Products:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes