Downloading...
 
product-image
 

Zener Diode (AEC-Q101 Qualified) - CDZFH30B

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
CDZFHT2RA30B Active VMN2 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-923
Package Size[mm] 1.0x0.6(t=0.37)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 100
Zener Voltage VZ (Min.)[V] 29.19
Zener Voltage VZ (Max.)[V] 30.69
IZ @ VZ [mA] 2
Features:
  • ・Ultra-small 2-pin mini mold high-density surface mount type.(VMN2)
    ・High reliability.
    ・Mounting possible by automated chip mount.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
CDZFH18B Zener Diode (AEC-Q101 Qualified) VMN2   inquiry
CDZFH20B Zener Diode (AEC-Q101 Qualified) VMN2   inquiry
CDZFH22B Zener Diode (AEC-Q101 Qualified) VMN2   inquiry
CDZFH24B Zener Diode (AEC-Q101 Qualified) VMN2   inquiry
CDZFH27B Zener Diode (AEC-Q101 Qualified) VMN2   inquiry
CDZFH33B Zener Diode (AEC-Q101 Qualified) VMN2   Buy Sample
New Products:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes